Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    AirLINE SP – electropneumatic automation system

    Type 8647 / Article No. 354080

    Compare now Print
    Produkt-Foto Typ 8647

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 8647
    • Produkt-Foto Typ 8647
    • Produkt-Foto Typ 8647
    • Produkt-Foto Typ 8647

    Valve block 8647 28-bank

    • Direct connection to the I/O systems SIMATIC ET 200SP and SIMATIC ET 200SP HA
    • Integration in Siemens PCS7 possible
    • Combination of fieldbus, pilot valves and I/O modules
    • Easy diagnostics by LC display
    • Safety-related shut-off of valves possible

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The pneumatic valve island Type 8647 AirLINE SP is a modular, electropneumatic automation system consisting of connection and valve modules. It has been especially developed for safe and complete integration into the decentralised peripheral system “SIMATIC ET 200SP” and "SIMATIC ET 200SP HA" from Siemens. Pneumatically operated process valves, pneumatic cylinders or other pneumatic components can be connected to the pneumatic outputs. If the pneumatic components are installed with position feedbacks, the position of the actuated pneumatic components can be displayed on the associated pilot valve. This can save time on start-up and maintenance.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8647
    Product sub-group Valve islands & automation systems
    Add-on dimension 1 11 mm
    modular version without (due to block design)
    Mounting type DIN-rail installation
    Internal bus communication combinable with Siemens
    Valve function different valves assembled
    Supply connection G 1/4
    Working connection D6
    Working connection position Bottom (pneumatic module)
    Integrated check valves in 5 (S) No
    Integrated check valves in 3 (R) No
    Pneumatic HotSwap in 1 (P) No
    Intermediate feed quantity 2 PCE
    Manometer No
    Manometer quantity 0 PCE
    Manual/Automatic switching No
    Input type digital quantity 0 PCE
    Nominal pressure min 2,5 bar
    Nominal pressure max 10 bar
    Temperature environment min 0 °C
    Temperature environment max 55 °C
    Temperature medium min 0 °C
    Temperature medium max 50 °C
    Protection type (IP max. with suitable connector) IP20
    Weight 3,761 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8647 data sheet | AirLINE SP Electropn. Automation System 1 MB EN / EU
    DTS Tipo 8647 AirLINE SP Ficha técnica | AirLINE SP – Sistema de automação eletropneumático 2 MB PT / BR
    DTS Typ 8647 Datenblatt | AirLINE SP Elektropneumatische Automatisierungssystem 1 MB DE / DE
    DTS 型号 8647 AirLINE SP 参数表 | AirLINE SP—电动气动自动化系统 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8640 8644 | AirLINE Quick, Assignment of the pneumatic connections 575 kB EN,FR,DE / EU
    MAN Additional manual Type 8647 valve block AirLINE SP with ATEX and IECEx approval 648 kB EN / EU
    MAN Manual AirLINE SP Type 8647 8 MB EN / EU
    MAN Quickstart AirLINE SP 8647 4 MB EN / EU
    MAN Bedienungsanleitung Typ 8647 | Ventilblock AirLINE SP mit Schnittstelle SIMATIC ET 200SP 8 MB DE / DE
    MAN Manual de Operação Tipo 8647 | Bloco de válvulas AirLINE SP 9 MB PT / BR
    MAN Manuel AirLINE SP Type 8647 8 MB FR / FR
    MAN Manuel supplémentaire Type 8647 Bloc de vannes AirLINE SP avec mode de protect.ATEX, IECEx 632 kB FR / FR
    MAN Quickstart AirLINE SP 8647 4 MB FR / FR
    MAN Quickstart Tipo 8647 | AirLINE SP Bloco de válvulas AirLINESP com interface 4 MB PT / BR
    MAN Quickstart Typ 8647 | Ventilblock AirLINE SP mit Schnittstelle zum SIMATIC ET 200SP 4 MB DE / DE
    MAN Zusatzanleitung Typ 8647 Ventilblock AirLINE SP mit ATEX-, IECEx-Zulassung 619 kB DE / DE
    MAN 使用说明 8647 型 | 阀块 AirLINE SP 9 MB ZH / CN

    Software

    Description
    Filesize
    Language / Country
    SOW Initiation Info GSD GSDML - 4 kB ML
    SOW Install.Files STEP7 Classic 1.5 377 kB ML
    SOW Install.Files STEP7 TIA Portal 1.5 11 MB ML
    SOW Installation Files PCS7 1.0 9 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 48 kB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Automated water treatment 1 MB AF
    MISC For stable transport of bulk materials 635 kB EN / EU
    MISC Product Overview Pneumatics & Process Interfaces 3 MB EN / EU
    MISC The new valve island AirLine SP Type 8647 is compatible with Siemens SIMATIC ET 200SP HA 2 MB EN / US
    MISC The new valve island is compatible with Siemens SIMATIC ET 200SP 158 kB EN / US

    My Comparison List