Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    AirLINE - the valve island optimised for process automation

    Type 8652 / Ident No. 351142

    Compare now Print
    Produkt-Foto Typ 8652

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 8652
    • Produkt-Foto Typ 8652
    • Produkt-Foto Typ 8652
    • Produkt-Foto Typ 8652

    Valve island 8652 4-bank ALQ AL

    • Compact design
    • Easy diagnostics by LC display
    • Process reliability through pneumatic functions
    • Optimised for installation at the bottom of the control cabinet

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The valve island Type 8652 AirLINE has been especially developed for applications in process automation. New diagnostic functions can be visualised at the LC display, both in clear text as well as symbols. This makes it easy to relate to the shown messages and helps to save time during start-up and maintenance. Furthermore the diagnostic message is also available in the control. This therefore enables a fast overview of the plant status. The hardware is optimised for installation at the bottom of the control cabinet. Of course it is also possible to fix the AirLINE to top hat rail. Moreover, key pneumatic functions ensure increased process reliability. For instance, the non-return valves in the exhaust air ducts make sure there is no unplanned actuation due to pressure peaks.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8652
    Product sub-group Valve islands & automation systems
    Number of valve ports 4 PCE
    AirLINE Quick material Aluminium
    Intermediate feed quantity 0 PCE
    Valve position 1 5/2-ways monostable WWH
    Valve position 2 5/2-ways monostable WWH
    Valve position 3 5/2-ways monostable WWH
    Valve position 4 5/2-ways monostable WWH
    Supply connection D10
    Supply connection material Brass
    Working connection D6
    Working connection material Brass
    Integrated check valves in 5 (S) No
    Integrated check valves in 3 (R) No
    Pneumatic HotSwap in 1 (P) No
    Control auxiliary air internal
    Manual override lockable No
    Communication protocol Ethernet
    Communication interface hardware 1 RJ45
    Digital inputs number 8
    El.-module 1 with DI Yes
    Nominal pressure min -1 bar
    Nominal pressure max 10 bar
    Control pressure min 3 bar
    Control pressure max 10 bar
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 55 °C
    Protection type (IP max. with suitable connector) IP20
    Weight 1,400000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8652 data sheet | valve island AirLINE 2 MB EN / EU
    DTS Tipo 8652 AirLINE Ficha técnica | AirLINE - O bloco de válvulas 2 MB PT / BR
    DTS Typ 8652 Datenblatt | Ventilinsel AirLINE 2 MB DE / DE
    DTS Type 8652 Fiche technique |L'îlot de vannes - optimisé pour l'automatisation de proce 2 MB FR / FR
    DTS タイプ8652 データシート |AirLINE - プロセス自動化のために最適化されたバルブマニフォールド 2 MB JA / JP
    DTS 型号 8652 AirLINE 参数表 | AirLINE阀岛 – 专门针对流程自动化进行优化 3 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Definition fieldbus: Communication, cyclic commands, accessto büS objects 660 kB EN / EU
    MAN Operating Instruction | AirLINE Type 8652 | Modular valve terminal for pneumatics 7 MB EN / EU
    MAN Quickstart | AirLINE Type 8652 | Modular valve terminal forpneumatics 5 MB EN / EU
    MAN Software manual | CANopen Network configuration 874 kB EN,FR / EU
    MAN Bedienungsanleitung |AirLINE Typ 8652 | Modulare Ventilinsel für Pneumatik 7 MB DE / DE
    MAN Beschreibung Feldbus: Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 669 kB DE / DE
    MAN Description Bus de terrain : communication, commandes cycliques, d'accéder objets büS 671 kB FR / FR
    MAN Manual de Operação Tipo 8652 | AirLINE Ilha modular de válvulas para sistema pneumático 9 MB PT / BR
    MAN Manuel d‘utilisation | AirLINEType 8652 | Îlot de vannes modulaire pour système pneumatiqu 7 MB FR / FR
    MAN Quickstart Tipo 8652 | AirLINE Ilha de válvulas modular para sistema pneumático Modulare 4 MB PT / BR
    MAN Quickstart | AirLINE Typ 8652 | Modulare Ventilinsel für Pneumatik 5 MB DE / DE
    MAN Quickstart | AirLINE Type 8652 | Îlot de vannes modulaire pour système pneumatique 5 MB FR / FR
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 870 kB DE / DE
    MAN 使用说明 8652 型 | AirLINE 气动装置的模块化阀岛 8 MB ZH / CN
    MAN 取扱説明書 タイプ8652 | AirLINE空圧式用モジュラーバルブマニフォールド 8 MB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 4.1.13 414 MB ML
    SOW Device Description Files A.08 15 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1 MB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherCAT | 0x39_002 | 8652 984 kB EN
    ABD EtherNet/IP | 11716 | 8652 117 kB EN
    ABD PROFIBUS | Z02200 | 8652 66 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC 3 MB EN / EU
    MISC Flyer - Electropneumatic valve islands for your automation concept 146 kB EN / GB
    MISC Hygienic design and precision for end products of the highest quality 492 kB EN / EU
    MISC Solutions for successful Cleaning in Place (CIP) 485 kB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video Product Overview Type 8652 – AirLINE 13 MB EN / GB

    My Comparison List