AirLINE - the valve island optimised for process automation
Type 8652 / Ident No. 338240
Product description
The valve island Type 8652 AirLINE has been especially developed for applications in process automation. New diagnostic functions can be visualised at the LC display, both in clear text as well as symbols. This makes it easy to relate to the shown messages and helps to save time during start-up and maintenance. Furthermore the diagnostic message is also available in the control. This therefore enables a fast overview of the plant status. The hardware is optimised for installation at the bottom of the control cabinet. Of course it is also possible to fix the AirLINE to top hat rail. Moreover, key pneumatic functions ensure increased process reliability. For instance, the non-return valves in the exhaust air ducts make sure there is no unplanned actuation due to pressure peaks.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8652 | |
Product sub-group | Valve islands & automation systems | |
Number of valve ports | 20 | PCE |
AirLINE Quick material | Stainless steel | |
Intermediate feed quantity | 1 | PCE |
Valve position 1 | 5/2-ways monostable WWH | |
Valve position 2 | 5/2-ways monostable WWH | |
Valve position 3 | 5/2-ways monostable WWH | |
Valve position 4 | 5/2-ways monostable WWH | |
Valve position 5 | 5/2-ways monostable WWH | |
Valve position 6 | 5/2-ways monostable WWH | |
Valve position 7 | 5/2-ways monostable WWH | |
Valve position 8 | 5/2-ways monostable WWH | |
Valve position 9 | 5/2-ways monostable WWH | |
Valve position 10 | 5/2-ways monostable WWH | |
Valve position 11 | 5/2-ways monostable WWH | |
Valve position 12 | 5/2-ways monostable WWH | |
Valve position 13 | 5/2-ways monostable WWH | |
Valve position 14 | 5/2-ways monostable WWH | |
Valve position 15 | 5/2-ways monostable WWH | |
Valve position 16 | 5/2-ways monostable WWH | |
Valve position 17 | 5/2-ways monostable WWH | |
Valve position 18 | 5/2-ways monostable WWH | |
Valve position 19 | 5/2-ways monostable WWH | |
Valve position 20 | 5/2-ways monostable WWH | |
Supply connection | D10 | |
Supply connection material | Stainless steel | |
Working connection | D6 | |
Working connection material | Stainless steel | |
Integrated check valves in 5 (S) | Yes | |
Integrated check valves in 3 (R) | Yes | |
Pneumatic HotSwap in 1 (P) | Yes | |
Control auxiliary air | internal | |
Manual override lockable | No | |
Communication protocol | büS | |
Communication interface hardware 1 | RS422 (RS485) | |
Digital inputs number | 0 | |
El.-module 1 with DI | No | |
El.-module 2 with DI | No | |
El.-module 3 with DI | No | |
El.-module 4 with DI | No | |
El.-module 5 with DI | No | |
Nominal pressure min | 3 | bar |
Nominal pressure max | 8 | bar |
Control pressure min | 3 | bar |
Control pressure max | 8 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 55 | °C |
Protection type (IP max. with suitable connector) | IP20 | |
Weight | 2,925000 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 4.1.5 | 399.4 MB | ML |
![]() |
DeviceDescription Industr.Comm A.07 | 13.6 MB | ML |