AirLINE - the valve island optimised for process automation
Type 8652 / Ident No. 330861
Product description
The valve island Type 8652 AirLINE has been especially developed for applications in process automation. New diagnostic functions can be visualised at the LC display, both in clear text as well as symbols. This makes it easy to relate to the shown messages and helps to save time during start-up and maintenance. Furthermore the diagnostic message is also available in the control. This therefore enables a fast overview of the plant status. The hardware is optimised for installation at the bottom of the control cabinet. Of course it is also possible to fix the AirLINE to top hat rail. Moreover, key pneumatic functions ensure increased process reliability. For instance, the non-return valves in the exhaust air ducts make sure there is no unplanned actuation due to pressure peaks.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8652 | |
Product sub-group | Valve islands & automation systems | |
Number of valve ports | 12 | PCE |
AirLINE Quick material | Stainless steel | |
Intermediate feed quantity | 0 | PCE |
Valve position 1 | 2x 3/2-ways WWC | |
Valve position 2 | 2x 3/2-ways WWC | |
Valve position 3 | 2x 3/2-ways WWC | |
Valve position 4 | 2x 3/2-ways WWC | |
Valve position 5 | 2x 3/2-ways WWC | |
Valve position 6 | 2x 3/2-ways WWC | |
Valve position 7 | 2x 3/2-ways WWC | |
Valve position 8 | 2x 3/2-ways WWC | |
Valve position 9 | 2x 3/2-ways WWC | |
Valve position 10 | 2x 3/2-ways WWC | |
Valve position 11 | 2x 3/2-ways WWC | |
Valve position 12 | 2x 3/2-ways WWC | |
Supply connection | D3/8 | |
Supply connection material | Stainless steel | |
Working connection | D 1/4 | |
Working connection material | Stainless steel | |
Integrated check valves in 5 (S) | No | |
Integrated check valves in 3 (R) | No | |
Pneumatic HotSwap in 1 (P) | No | |
Control auxiliary air | internal | |
Manual override lockable | No | |
Communication protocol | PROFIBUS DPV1 | |
Communication interface hardware 1 | Sub D 9-pin | |
Digital inputs number | 0 | |
El.-module 1 with DI | No | |
El.-module 2 with DI | No | |
El.-module 3 with DI | No | |
Nominal pressure min | -1 | bar |
Nominal pressure max | 10 | bar |
Control pressure min | 3 | bar |
Control pressure max | 10 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 55 | °C |
Protection type (IP max. with suitable connector) | IP20 | |
Weight | 2,224000 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 4.1.13 | 414 MB | ML |
![]() |
Device Description Files A.08 | 15 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherCAT | 0x39_002 | 8652 | 984 kB | EN |
![]() |
EtherNet/IP | 11716 | 8652 | 117 kB | EN |
![]() |
PROFIBUS | Z02200 | 8652 | 66 kB | EN |