valve block 8644 11mm 40-bank
Type 8644 / Article No. 314902

Technical attributes
11,00 mm | G 1/4 | 2,50 bar - 10,00 bar | 0,00 °C - 50,00 °C | without (due to block design) | IP20
![]() |
|
---|---|
Add-on dimension 1
11 mm
|
![]() |
|
---|---|
Pressure port
G 1/4
|
|
Working port
D6
|
|
Working connection position
Bottom (pneumatic module)
|
![]() |
|
---|---|
Nominal pressure min
2,5 bar
|
|
Nominal pressure max
10 bar
|
|
Temperature medium min
0 °C
|
|
Temperature medium max
50 °C
|
|
Temperature environment min
0 °C
|
|
Temperature environment max
55 °C
|
![]() |
|
---|---|
Manual/Automatic switching
No
|
|
Manometer quantity
1 PCE
|
|
Manometer
Yes
|
|
Integrated check valves in 3 (R)
Yes
|
|
Integrated check valves in 5 (S)
Yes
|
|
Pneumatic HotSwap in 1 (P)
Yes
|
|
Ext. load cut-off valves
No
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: