Share via email
Some fields are missing
send eMail
bürkert
 

Valve block 8650 16,5 mm 16-bank

Type 8650 / Article No. 20021136

Technical attributes

16,50 mm | 16x 5/2 valve function H | G 3/8 | 3/2 valve function | 2,00 bar - 7,00 bar | 0,00 °C - 50,00 °C | without (due to block design) | IP30

Function
Valve function
16x 5/2 valve function H
Valve island setup
Add-on dimension 1
16,5 mm
Process Connection Type/Size
Pressure port
G 3/8
Working port
D8
Working connection position
Bottom (pneumatic module)
Process Pressure / Temperature
Nominal pressure min
2 bar
Nominal pressure max
7 bar
Temperature medium min
0 °C
Temperature medium max
50 °C
Temperature environment min
0 °C
Temperature environment max
55 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List