Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

valve block 8640 33mm 2-bank

Type 8640 / Article No. 20002173

Technical attributes

33,00 mm | G 1/2 | IP20

Valve island setup
Add-on dimension 1
33 mm
Process Connection Type/Size
Pressure port
G 1/2
Working port
G 1/4
Features
Manual/Automatic switching
No
Manometer quantity
0 PCE
Manometer
No
Ext. load cut-off valves
No
Properties
Type
8640
Product sub-group
Valve islands & automation systems
Mounting type
DIN-rail installation

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List