AirLINE Field - the valve island optimised for process automation
Type 8653 / Article No. 20000716
Product description
The valve island Type 8653 AirLINE Field has been especially developed for applications in process automation. New diagnostic functions can be visualised at the LC display, both in clear text and as symbols. This facilitates assignment of the displayed messages and helps to save time during start-up and maintenance. Furthermore the diagnostic message is also available in the controller. This therefore enables a fast overview of the plant status. The hardware design has been optimised for installation close to the actuator. Thus, an intelligent installation system allows the valve island to be installed in a wide variety of positions. Needless to say, straightforward installation on the DIN rail is also possible. Moreover, key pneumatic functions ensure increased process reliability. For instance, the non-return valves in the exhaust air ducts make sure there is no unplanned actuation due to pressure peaks.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8653 | |
Product sub-group | Valve islands & automation systems | |
Number of valve ports | 4 | PCE |
Intermediate feed quantity | 0 | PCE |
Valve position 1 | 2x 3/2-way WWC | |
Valve position 2 | 2x 3/2-way WWC | |
Valve position 3 | 5/2-way monostable WWH | |
Valve position 4 | 5/3-way mid-position closed WWL | |
Pressure port | D8 | |
Supply connection material | Brass | |
Pressure indicator left | None | |
Pressure indicator middle | None | |
Pressure indicator right | None | |
Working port | D6 | |
Working connection material | Brass | |
Integrated check valves in 5 (S) | Yes | |
Integrated check valves in 3 (R) | Yes | |
Pneumatic HotSwap in 1 (P) | No | |
Auxiliary pilot air | External | |
Manual override lockable | No | |
Protocol | IO-Link | |
Communication interface hardware 1 | M12 5-pin | |
Digital inputs number | 0 | |
Nominal pressure min | -1 | bar |
Nominal pressure max | 8 | bar |
Control pressure min | 3 | bar |
Control pressure max | 8 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 55 | °C |
Protection type (IP max. with suitable connector) | IP65/67 | |
Weight | 0,301 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 8653 data sheet | valve island AirLINE | 2 MB | EN / EU |
![]() |
Typ 8653 Datenblatt | Ventilinsel AirLINE | 2 MB | DE / DE |
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Device Description Files A.04 | 3 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Flyer - Electropneumatic valve islands for your automation concept | 146 kB | EN / GB |
![]() |
Product Overview Pneumatics & Process Interfaces | 37 MB | EN / EU |