AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21)
Type 8650 / Article No. 20000123
Product description
AirLINE Ex Type 8650 is a modular electrical and pneumatic automation system that controls complex processes in hazardous areas (Zone1 / 21). The protection class “intinsically safe” (Ex-i) of electronic modules and valves allows the change of modules during operation. With the modules of the cooperation partner Siemens, Bürkert offers electrical, analogue and digital I/O functions for use in zone 0. A data set on a SD-Card with serialised data will be delivered as a complete system.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8650 | |
Product sub-group | Valve islands & automation systems | |
Add-on dimension 1 | 16,5 | mm |
modular version | without (due to block design) | |
Mounting type | DIN-rail installation | |
Internal bus communication | combinable with Siemens | |
Valve function | Mixed valve population | |
Pressure port | G 3/8 | |
Working port | D6 | |
Working connection position | Bottom (pneumatic module) | |
Integrated check valves in 3 (R) | No | |
Pneumatic HotSwap in 1 (P) | No | |
Intermediate feed quantity | 0 | PCE |
Manometer | Yes | |
Manometer quantity | 1 | PCE |
Manual/Automatic switching | No | |
Nominal pressure min | 2,5 | bar |
Nominal pressure max | 7 | bar |
Temperature environment min | 0 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 50 | °C |
Protection type (IP max. with suitable connector) | IP30 | |
Ext. load cut-off valves | No | |
Weight | 2,962 | kg |
Approval type | IECEx, ATEX | |
Certification type | II 2 G Ex ib IIC T4, Ex ia IIC T6, II 2 G Ex e [ia/ib] IIC T4, II 2 G Ex ia IIC T6 |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EDD Files A.01 | 2 kB | ML |
![]() |
GSD File A.00 | 1 kB | ML |
![]() |
Initiation files SUP and HSP 2.7 | 4 MB | ML |
![]() |
Installation Files PCS7 1.0 | 9 MB | ML |