Share via email
Some fields are missing
send eMail
bürkert
 

Control head type 8681

Type 8681 / Article No. 363160

Technical attributes

Control head / Position indicator | Control head | 110,00 l/min | Inner thread - G | Plug - M12 | 11,00 V - 25,00 V | büS/CANopen | IP65/67

Control Unit / Feedback
End position feedback type
Inductive displacement transducer PNP
End position feedback internal
3 PCE
End position feedback external
1 PCE
End position feedback DC voltage
Yes
End position feedback AC voltage
No
End position feedback top
yellow
End position feedback bottom
green
Displacement transducer type
internal linear
Displacement transducer signal
digital
For Actuator size 40 mm
Yes
For Actuator size 50mm
Yes
For Actuator size 63mm
Yes
For Actuator size 70mm
Yes
For Actuator size 80mm
Yes
For Actuator size 90mm
Yes
For Actuator size 100mm
Yes
For Actuator size 125mm
Yes
For Actuator size 130mm
Yes
For Actuator size 175mm
Yes
For Actuator size 225mm
Yes
Function
Manual actuation
Yes
Pneumatic function 1 double acting
No
Pneumatic function 1 single acting
Yes
Pneumatic function 2 double acting
No
Pneumatic function 2 single acting
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/4
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1/8
Port connection 3 type
Inner thread
Port connection 3 thread type
G
Port connection 3 thread marking
1/4
Voltage / Frequency
Voltage min / rated voltage
11 V
Voltage max / rated voltage
25 V
Supply system-internal
No
Supply via BUS
Yes
Supply via separating barrier
No
AC voltage
No
DC voltage
Yes

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Video

8681-Autotune

Product specific information

Please enter the serial number stated on the type label:

My Comparison List