Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Plunger valve 3/2 way direct-acting

    Type 6014 / Article No. 210170

    Compare now Print
    Product Image Type 6014

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    3/2-way-solenoid valve, direct acting

    • Direct-acting, compact valve with diameter of up to DN 2.5
    • Vibration-proof, bolted coil system
    • Banjo threaded connection for direct mounting on pneumatic valves
    • Service-friendly manual override
    • Energy-saving pulse versions

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Valve 6014 is a direct-acting plunger valve. The stopper and plunger guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. A Bürkert-specific flange design (SFB) enables space-saving arrangement of valves on a manifold. The coils are moulded with polyamide or with chemically resistant epoxy. Pulse coils are available for the reduction of electrical power consumption during operation. Optional manual actuation enables quick commissioning and easy maintenance. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65. Stainless steel valves satisfy NEMA 4X.


    EAN Number
    4053913046135
    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6014
    Operation direct-acting
    Actuator type Plunger valve
    Main valve operating principle Globe valve
    Switch function on/off
    Media separation No
    Valve function C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO)
    Fluidic port connection number 3
    Valve function number of switching positions 2
    Valve function manual actuation No
    Nominal pressure min 0 bar
    Nominal pressure max (gas) 10 bar
    Nominal pressure max (liquid) 10 bar
    Main valve orifice 1 (P) (mm) 2 mm
    Main valve orifice 1 (inch) 5/64 inch
    Kv value (water) 0,11 m3/h
    QNn value (gas) 120 l/min
    Main valve wetted material Brass
    Port connection 1 type Flanged
    Port connection 1 flange Bürkert flange 32 x 32 version A1
    Port connection 2 type Flanged
    Port connection 2 flange Bürkert flange 32 x 32 version A1
    Port connection 3 type Outer thread
    Port connection 3 thread type G
    Port connection 3 thread marking 1/8
    Seat seal material category Elastomer
    Seat seal material FKM (Fluor rubber)
    Sealing toward outside material FKM (Fluor rubber)
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 100 °C
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    Voltage frequency 50 Hz
    AC voltage Yes
    DC voltage No
    Battery voltage No
    Rated power consumption 8 W
    inrush power consumption AC 24 V·A
    Rated power AC 17 V·A
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Electrical connection position in direction of flow left
    Protection type (IP max. with suitable connector) IP65
    Coil type placed on top
    Coil insulation material (encasement) PA (Polyamide)
    Coil size 32 mm
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity recovery diode No
    Thermal insulation class of the actuator B
    Nominal operation/Duty cycle 100 %
    Switch time open min 10 ms
    Switch time open max. 15 ms
    Switch time close min 15 ms
    Switch time close max. 20 ms
    Valve setting opening time No
    Valve setting closing time No
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oxygen version Yes
    Oil burner valve No
    Steam version No
    Low-noise version No
    Main valve with integrated screen No
    Parts free of oil and grease Yes (according to DIS 1000020797)
    Valve construction Valve complete
    Weight 0,29 kg
    Approval type
    Certification type
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6014 data sheet | direct-acting plunger valve 2 MB EN / EU
    DTS Tipo 6014 L hoja de datos | válvula tipo émbolo de acción directa de 3/2 vías 728 kB ES / ES
    DTS Tipo 6014 folha de dados | válvula de pistão de 3/2 vias deefeito direto 443 kB PT / BR
    DTS Typ 6014 Datenblatt | direktwirkendes Hubankerventil 2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 277 kB EN / US
    MAN Additional manual Type 541x 601x 6519 | ATEX 2101 - Devices with II 2G/D Ex i approval 654 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 125 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX011 - PX13 Use in the explosion-hazard area 518 kB EN,FR,DE / EU
    MAN Additional manual Type XXXX |PX04 Use in the explosion-hazard area 139 kB EN,FR,DE / EU
    MAN Navodila za uporabo Tip 6014 | 3/2-potni elektromagnetni ventil 895 kB / ZMAN
    MAN Operating Instructions Type 6014 | 3-way solenoid valve, direct-acting 483 kB EN / EU
    MAN Operating Instructions Type 6014 | 3/2-way solenoid valve 704 kB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | ATEX approval 1 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | ATEX1088 - Devices with II 2G/D Ex i approval 578 kB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v2.0 1 MB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | HazLoc 2 MB EN / EU
    MAN Bedieningshandleiding Type 6014 | 3/2-weg-magneetventiel 811 kB NL / NL
    MAN Bedienungsaneitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 |ATEX1088 - Geräte mit II 2G/DEx i Zulassung 571 kB DE / DE
    MAN Használati utasítás Tipus 6014 | 3/2-utas mágnesszelep 901 kB HU / ZMAN
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 2 MB PL / PL
    MAN Instrukcja obsługi Typ 6014 |3/2-drogowy zawór elektromagne 751 kB PL / PL
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1 MB IT / IT
    MAN Istruzioni d’uso Tipo 6014 | Valvola magnetica a 3/2 vie 830 kB IT / IT
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1 MB FR / FR
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1 MB PT / BR
    MAN Manual de operação Bobina magnética tipo AC10 | PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X 1 MB PT / BR
    MAN Manuel d'utilisation Type AC10 | ATEX1088 - Appareils avec mode de protection II 2G/D Ex i 620 kB FR / FR
    MAN Manuel d'utilisation Type AC10 | Bobine magnétique | HazLoc 2 MB FR / FR
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1 MB JA / JP

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 64 kB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 6014 2 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Overview of approvals: Solenoid valves 8 MB EN / EU
    MISC Selection Chart Solenoid valves 517 kB EN / EU
    MISC Solenoid valves for safety in your plant 754 kB EN / EU

    My Comparison List