Digital electropneumatic Positioner for the integrated mounting on process control valves
Type 8692 / Article No. 306930
Product description
The compact positioner Type 8692 is optimized for integrated mounting on the pneumatic actuators in the process valve series Type 23xx/2103 and is specially designed for the requirements of a hygienic process environment. The control air channel is integrated in the actuator without external tubings. The easy handling and the selection of additional software functions are done either on a big graphic display with backlight and keypad or over the COMMUNICATOR. The positioner registers the valve position without deterioration through a contact-free, analogue position sensor. The control of single or double-acting actuators is done without internal air consumption. With integrated diagnostic functions operation conditions of the control valve can be monitored. Through status signals, valve diagnostic messages are transmitted according to NAMUR NE107 and recorded as history entries. The housing is easy to clean and features proven IP protection and chemically resistant materials for use in hygienic processing, in food, beverage and pharmaceutical industries. Combined with Bürkert ELEMENT actuators the unique pilot valve system enables a compressed air recycling that avoids actuator chambers contamination from the environment.
- Commodity Codes
- 90268020
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8692 | |
Product sub-group | Positioner / Process Controller | |
Function | Positioner | |
Valve function manual actuation | Yes | |
Pneumatic pilot valve 1 | 6144 | |
Pneumatic function 1 double acting | No | |
Pneumatic function 1 single acting | Yes | |
Valve diameter | 2,5 | mm |
QNn value (gas) | 130 | l/min |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Displacement transducer type | internal linear | |
Displacement transducer signal | digital 14-bit | |
Positioning system with booster function | No | |
For Actuator size 40 mm | No | |
For Actuator size 50mm | No | |
For Actuator size 63mm | No | |
For Actuator size 70mm | No | |
For Actuator size 80mm | No | |
For Actuator size 90mm | No | |
For Actuator size 100mm | No | |
For Actuator size 125mm | Yes | |
For Actuator size 130mm | No | |
For Actuator size 175mm | Yes | |
For Actuator size 225mm | Yes | |
Port connection 1 type | Hose plug-in connection | |
Port connection 1 inner diameter (mm) | 6 | mm |
Port connection 1 inner diameter (inch) | 1/4 inch | |
Electrical connection sort | Screw terminal with cable feed-through | |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
Supply system-internal | No | |
Supply via BUS | No | |
Supply via separating barrier | No | |
Galvanically separated actuator supply | No | |
AC voltage | No | |
DC voltage | Yes | |
Input 1 type analog voltage | 0-5/10 | |
Input 1 type analog current | 0/4-20 | |
Input 2 type digital transistor connection NPN | No | |
Input 2 type digital transistor connection PNP | Yes | |
Output 1 type analog current | 0/4-20 mA | |
Output 1 type analog voltage | 0-5/10 V | |
Output 2 digital transistor connection NPN | No | |
Output 2 digital transistor connection PNP | Yes | |
Output 3 digital transistor connection NPN | No | |
Output 3 digital transistor connection PNP | Yes | |
Communication interface protocol | Service-büS | |
Control interface | Keyboard and display internal | |
Mounting type | CLASSIC drive | |
Protection type (IP max. with suitable connector) | IP65/67 | |
Weight | 0,72 | kg |
Approval type | UL | |
Certification type | cULus Listed |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Device Description Files A.14 | 4 MB | ML |
![]() |
PACTware + DTM Collection 5.0.4 | 121 MB | ML |
![]() |
Positioner DTM Collection 1.0 | 14 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherNet/IP | 11649 | 8692 | 140 kB | EN |
![]() |
PROFINET | Z12089 | 8692 | 317 kB | EN |
![]() |
PROFINET | Z12089 | 8692 | 306 kB | EN |
Interactive Animation
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
3D-Animation - 8692 / 8693 | 4 MB | DE |
![]() |
3D-Animation - 8692 / 8693 | 4 MB | EN |