Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 
    For this article, a newer version is available. Details can be found here

    This article number 00227325 is only available for a limited time.

    Defined wearing parts kits might still be available.

    Please contact us regarding a successor product.

    Digital electropneumatic Positioner for the integrated mounting on process control valves

    Type 8692 / Ident No. 227325

    Produkt-Foto Typ 8692

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8692
    • Produkt-Foto Typ 8692
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • Massbild

    Positioner top 70 mm for actuator 27XX

    • Compact, robust stainless Steel design
    • Easy start-up by automatic X-Tune function
    • Contact-free position sensor
    • Integrated control air routing with spring chamber aeration
    • PROFIBUS DP-V1, DeviceNet, EtherNet/IP, PROFINET, Modbus TCP or büS (Bürkert System Bus)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The compact positioner Type 8692 is optimized for integrated mounting on the pneumatic actuators in the process valve series Type 23xx/2103 and is specially designed for the requirements of a hygienic process environment. The control air channel is integrated in the actuator without external tubings. The easy handling and the selection of additional software functions are done either on a big graphic display with backlight and keypad or over COMMUNICATOR. The positioner registers the valve position without deterioration through a contact-free, analog position sensor. The control of single or double-acting actuators is done without internal air consumption. With integrated diagnostic functions operation conditions of the control valve can be monitored. Through status signals, valve diagnostic messages are transmitted according to NAMUR NE107 and recorded as history entries. The housing is easy to clean and features proven IP protection and chemically resistant materials for use in hygienic processing, in food, beverage and pharmaceutical industries. Combined with Bürkert ELEMENT actuators the unique pilot valve system enables a compressed air recycling that avoids actuator chambers contamination from the environment.


    Commodity Codes
    90268020
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8692
    Product sub-group Positioner / Process Controller
    Function Positioner
    Valve function manual actuation Yes
    Pneumatic pilot valve 1 6144
    Pneumatic function 1 double acting No
    Pneumatic function 1 single acting Yes
    Valve diameter 2.5 mm
    QNn value (gas) 130 l/min
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Displacement transducer type internal linear
    Displacement transducer signal digital 14-bit
    Positioning system with booster function No
    For Actuator size 40 mm No
    For Actuator size 50mm No
    For Actuator size 63mm No
    For Actuator size 70mm No
    For Actuator size 80mm No
    For Actuator size 90mm No
    For Actuator size 100mm No
    For Actuator size 125mm Yes
    For Actuator size 130mm No
    For Actuator size 175mm Yes
    For Actuator size 225mm Yes
    Port connection 1 type Inner thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1/8
    Electrical connection sort Screw terminal with cable feed-through
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Supply system-internal No
    Supply via BUS No
    Supply via separating barrier No
    AC voltage No
    DC voltage Yes
    Input 1 type analog voltage 0-5/10
    Input 1 type analog current 0/4-20
    Input 2 type digital transistor connection NPN No
    Input 2 type digital transistor connection PNP Yes
    Output 1 type analog current 0/4-20 mA
    Output 1 type analog voltage 0-5/10 V
    Control interface Keyboard and display internal
    Mounting type CLASSIC drive
    Protection type (IP max. with suitable connector) IP65/67
    Weight 0,690000 kg
    Approval type UL
    Certification type cULus Listed
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8681 data sheet | installation kits for hygienic process valves 5.8 MB EN / EU
    DTS Type 8692 data sheet | digital electropneumatic positioner 1.7 MB EN / EU
    DTS Tipo 8692 hoja de datos | regulador de posición electroneumático digital 1.4 MB ES / ES
    DTS Typ 8681 Datenblatt | Adaptionen für hygienische Prozessventile 5.8 MB DE / DE
    DTS Typ 8692 Datenblatt | digitaler, elektropneumatischer Stellungsregler 1.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8681 8694 869X 879X | USB Interface for serial communication 2.1 MB EN,FR,DE / EU
    MAN Additional manual Type 8690 869X 8798 | Control units with ATEX approval 1.5 MB EN / EU
    MAN Additional manual Type 8691 869X 8798 | Replace puck 701.3 kB EN,FR,DE / EU
    MAN Additional manual Type 8692 8693 | ELECTRICAL CONNECTION 803.3 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8692 8693 | Electropneumatic positioner and process controller 4.8 MB EN / EU
    MAN Operating Instructions Type 8692 8693 | Positioner / Process Controller REV.2 3.8 MB EN / EU
    MAN Quickstart Type 8692 8693 | Positioner / Process Controller 2 MB EN / EU
    MAN Quickstart Type 8692 8693 | Positioner / Process Controller REV.2 1.3 MB EN / EU
    MAN Service manual Type 8692 869X | Exchange of an 8630 positioner with an ELEMENT positioner 1.2 MB EN,FR,DE / EU
    MAN Software manual Type 8644 | Configuration on the PROFIBUS by means of GSD file 4.1 MB EN,FR,DE / EU
    MAN Software manual Type 8692 8693 8792 8793 | Communication positioner / process controller 2.8 MB EN,FR,DE / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 981.8 kB EN / EU
    MAN Bedienungsanleitung Typ 8692 8693 | Elektropneumatischer Positioner und Prozessregler 4.8 MB DE / DE
    MAN Bedienungsanleitung Typ 8692 8693 | Positioner / Prozessregler REV.2 3.8 MB DE / DE
    MAN Manuel d'utilisation Type 8692 8693 | Positionneur / Régulateur de process REV.2 4.2 MB FR / FR
    MAN Manuel d'utilisation Type 8692 8693 | Positionneur et régulateur de process électropneum. 4.2 MB FR / FR
    MAN Manuel supplémentaire Type 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 homologat. ATEX 1.4 MB FR / FR
    MAN Quickstart Typ 8692 8693 | Positioner / Prozessregler 2 MB DE / DE
    MAN Quickstart Typ 8692 8693 | Positioner / Prozessregler REV.2 1.4 MB DE / DE
    MAN Quickstart Type 8692 8693 | Positioner / Procesregelaar 3 MB NL / NL
    MAN Quickstart Type 8692 8693 | Positionneur / Régulateur de process 2.1 MB FR / FR
    MAN Quickstart Type 8692 8693 | Positionneur / Régulateur de process REV.2 1.4 MB FR / FR
    MAN Software manual Type 8920 | Bürkert-Communicator 984.4 kB DE / DE
    MAN Software manual Type 8920 | Bürkert-Communicator 997.1 kB FR / FR
    MAN Zusatzanleitung Typ 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 ATEX-Zulassung 1.4 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 4.0.1 302.9 MB ML
    SOW Init Files EDS GSD GSDML EDD A.11 1 MB ML
    SOW PACTWARE4_1 SP1_.NET2_DTM Coll 4.1 252.4 MB EN / EU
    SOW PACTware 5.0 + DTM Collection 5.0 315.9 MB EN / EU
    SOW Positioner DTM Collection 1.0 13.8 MB ML

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.7 MB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Electric 140 kB EN
    ABD ProdCert|Electric 315 kB DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8692 / 8693 3.9 MB DE
    3D_ANIMATION 3D-Animation - 8692 / 8693 3.9 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC On/Off and Control Valves 1.1 MB EN / EU

    My Comparison List