Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    eCONTROL - Universal controller

    Type 8611 / Ident No. 177091

    Compare now Print
    Produkt-Foto Typ 8611

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8611
    • Produkt-Foto Typ 8611
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • 9000222193.jpeg

    EControl ext FREQ NPN

    • Continuous, 2-point, 3-point and On/Off control
    • Ratio control function
    • Sensor inputs (4-20 mA, 0-10 V, frequency, RTD)
    • Control of proportional, process and motor valves
    • Bürkert proportional valves and flow meters are memorized

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Thanks to its compact design, the universal 8611 controller is especially designed for compact control system applications.It is compatible and tested with all Bürkert proportional valves and sensors and can be connected with every none-Bürkert Control valve by standard signal (4-20 mA, 0-10 V or PWM-output). The proportional & Integral (PI) process controller is equipped with many additional functions. The process value feedback can be supplied as one of three analog inputs; a standard signal (4-20 mA/0-10V), frequency or RTD signal; directly to the universal controller. The process switching points can be set via a 4-20 mA or 0-10 V signal or with the keypad For temperature specific control, it is possible to set a cascade structure with both temperature and flow as inputs. Thanks to the proportional control capabilities, a wide range of control functions can be performed in a variety of liquids and gas medias.


    EAN Number
    4053913027141
    Commodity Codes
    90328900
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8611
    Controller type Single-channel
    Construction device Remote rail
    Display type Display
    Protection class measurement device (IP) IP65
    Protection rate measurement device NEMA NEMA 4X
    Voltage / rated voltage 21,6 V
    Voltage / rated voltage 26,4 V
    AC voltage No
    DC voltage Yes
    Temperature environment min 0 °C
    Temperature environment max 70 °C
    Electrical connection 1 type Plug - M8
    Electrical connection 1 quantity 1 PCE
    Electrical connection 2 type Plug - M8
    Electrical connection 2 quantity 1 PCE
    Electrical connection 3 type Plug - M12
    Electrical connection 3 quantity 1 PCE
    Electrical connection 1 number of contacts 4 PCE
    Electrical connection 2 number of contacts 3 PCE
    Electrical connection 3 number of contacts 8 PCE
    Electrical connection 1 material Diecast zinc, nickel-plated
    Electrical connection 2 material Diecast zinc, nickel-plated
    Electrical connection 1 seal material FKM (Fluor rubber)
    Electrical connection 3 material Diecast zinc, nickel-plated
    Input type analog quantity 1 PCE
    Input 1 type analog voltage 0-10
    Input 1 type analog current 4-20
    Input type digital quantity 2 PCE
    Output type analog quantity 1 PCE
    Output 1 type analog current 4-20 mA
    Output 1 type analog voltage 0-10 V
    Output type digital quantity 3 PCE
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN No
    Output 1 digital transistor connection PNP No
    Digital output 1 transistor contactless 1,5 A
    Output 2 digital type Transistor
    Output 2 digital transistor connection NPN No
    Output 2 digital transistor connection PNP No
    Digital output 2 transistor contactless 1,5 A
    Output 3 digital type Transistor
    Output 3 digital transistor connection NPN No
    Output 3 digital transistor connection PNP Yes
    Output 3 digital transistor current 1,5 A
    Electronics body material category Plastics
    Electronics body material PC (Polycarbonate)
    Cover material PC (Polycarbonate)
    Front foil material category Elastomer
    Front foil material Polyester
    Seal housing/cover material Silicone
    Screw material Stainless steel
    Fastening part material PVC and PA
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Weight 0,155000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8611 data sheet | universal controller eCONTROL 2 MB EN / EU
    DTS Type 8611 data sheet | universal controller eCONTROL [US units] 2 MB EN / US
    DTS Typ 8611 Datenblatt | Universal-Prozessregler eCONTROL 2 MB DE / DE
    DTS Type 8611 fiche technique | Régulateur universel de processeCONTROL 2 MB FR / FR
    DTS 型号 8611 参数表 | 通用过程控制器eCONTROL 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8611 | from software version B02 3 MB EN / EU
    MAN Quickstart Type 8611 | from software version B02 3 MB EN,FR,DE / EU
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 79 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8611 | ab Softwareversion B02 3 MB DE / DE
    MAN Manual de usuario Tipo 8611 | eCONTROL - Regulador universal 2 MB ES / ES
    MAN Manuel d'utilisation Type 8611 | À partir de la version logicielle B02 3 MB FR / FR
    MAN 使用说明 8611 型 | eCONTROL过程控制器和比例控制器 18 MB ZH / CN

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 831 kB ML

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Compact Versatility for universal process control applications. 193 kB EN / EU

    My Comparison List