Cookies must be enabled to use this function. Please accept cookie privacy policy first.

1021 Hits

Control Cabinets

Type 8614
  • Optimised cleaning can be achieved due to HD stainless steel housings (Hygienic Design) according to protection class IP65. Available in three widths, each with the same height and depth dimensions
  • Four different Bürkert valve island types, available with up to 40 valve positions and 64 valve functions
  • Lower material requirements and installation costs due to close-to-process placement in hygiene-critical areas
  • Optional assemblies, such as pressure monitoring, power supply unit, wall spacer, available
  • High process reliability through P shutoff, check valves (R+S) and safety-related shutdown

My Comparison List