Pneumatic control for decentralised automation of ELEMENT process valves
Type 8697 / Ident No. 248808
Product description
The pneumatic control unit Type 8697 is designed for decentralised automation of process valves ELEMENT Type 21xx. Mechanical or inductive limit switches register the valve position. The integrated pilot valve controls single-acting actuators. The design of the control unit and the actuator enables internal control air routing without external tubings. Besides the electrical position feedback the status of the device is shown directly on the pneumatic control unit itself via LEDs. The housing is easy to clean and features proven IP protection and chemically resistant materials for use in hygienic processing, in food, beverage and pharmaceutical industries. Combined with Bürkert ELEMENT actuators, the pneumatic actuating system enables spring chamber aeration that avoids actuator chamber contamination from the environment.
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8697 | |
Product sub-group | Pneumatic Control Unit / Position indicator | |
Function | Position indicator | |
Valve function manual actuation | No | |
Pneumatic function 1 double acting | No | |
Pneumatic function 1 single acting | No | |
Temperature environment min | -20 | °C |
Temperature environment max | 60 | °C |
End position feedback internal | 2 | PCE |
End position feedback external | 0 | PCE |
End position feedback type | Micro switch | |
End position feedback voltage min | 0 | V |
End position feedback voltage max | 250 | V |
End position feedback DC voltage | Yes | |
End position feedback AC voltage | Yes | |
For Actuator size 40 mm | No | |
For Actuator size 50mm | Yes | |
For Actuator size 63mm | No | |
For Actuator size 70mm | No | |
For Actuator size 80mm | No | |
For Actuator size 90mm | No | |
For Actuator size 100mm | No | |
For Actuator size 125mm | No | |
For Actuator size 130mm | No | |
For Actuator size 175mm | No | |
For Actuator size 225mm | No | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 1/8 | |
Electrical connection sort | Screw terminal with cable feed-through | |
Supply system-internal | No | |
Supply via BUS | No | |
Supply via separating barrier | No | |
AC voltage | No | |
DC voltage | No | |
Mounting type | ELEMENT drive | |
Protection type (IP max. with suitable connector) | IP65/67 | |
Weight | 0,300000 | kg |
Approval type | UL | |
Certification type | cULus Listed |