Cookies must be enabled to use this function. Please accept cookie privacy policy first.
Robolux / Multiport valve
Type 2034
- Minimum deadleg
- Hermetical separation of fluids from the operating mechanism by diaphragm
- Easy integration of automation units with ELEMENT
- Variable block and weld bodies
- Quality certifications FDA/3A
Type 2036
- Allows optimized processes designs
- Reduced installation costs
- Reduced number of valves and welds
- Stainless steel bodies in different configurations
- Approvals FDA, CE, USP VI, ATEX/IECEx, 3.1
Type 8685
- Compact stainless steel design
- Contactless valve position registration
- Coloured illuminated status display
- Fieldbus AS-Interface (optional)
- Version for ATEX / IECEx
Type 8686
- Compact stainless steel design
- Contactless valve position registration
- Coloured illuminated status display
- Fieldbus AS-Interface (optional)
- Version for ATEX / IECEx
Type 8806
- Allows optimized processes designs
- Reduced installation costs
- Reduced number of valves and welds
- Contactless valve position registration
- Coloured illuminated status display and fieldbus AS-Interface (optional)