Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-piston-operated diaphragm valve

Type 2031 / Article No. 376781

Technical attributes

On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 100,00 °C | 2/2 - A - normally closed (NC) | Stainless steel | Inner thread - G

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
3/4
Port connection 1 thread type
G
Port connection 1 size DN
DN 20
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
3/4
Port connection 2 size DN
DN 20
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
Glass beaded
Valve body surface treatment external
Glass beaded
Surface finish internal
RA 1,6 µm

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List