Actuator for diaphragm valve
Type 2031 / Article No. 370151

Technical attributes
On/off valves | Diaphragm valve | 2/2 - A - normally closed (NC)
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Control pressure min
4 bar
|
|
Control pressure max
7 bar
|
|
Temperature environment min
5 °C
|
|
Temperature environment max
140 °C
|
![]() |
|
---|---|
Piston seal material category
Elastomer
|
|
Piston seal material
FKM (Fluor rubber)
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: