2/2-way-piston-operated diaphragm valve
Type 2030 / Article No. 347388

Technical attributes
On/off valves | Diaphragm valve | 0,00 bar - 6,50 bar | -10,00 °C - 80,00 °C | 2/2 - A - normally closed (NC) | PP (Polypropylene) | Weld end
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Valve function manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
No
|
|
SIP capable
No
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 inner diameter (mm)
40 mm
|
|
Port connection 1 size DN
DN 40
|
|
Port connection 1 wall thickness (mm)
5 mm
|
|
Port connection 1 outer diameter (mm)
50 mm
|
|
Port connection 1 pipe standards 1
Plastic connection
|
|
Port connection 1 DN inch
1,5 Inch2
|
|
Port connection 2 type
Weld end
|
|
Port connection 2 size DN
DN 40
|
|
Port connection 2 inner diameter (mm)
40 mm
|
|
Port connection 2 wall thickness (mm)
5 mm
|
|
Port connection 2 outer diameter (mm)
50 mm
|
|
Port connection 2 pipe standards 1
Plastic connection
|
|
Port connection 2 DN inch
1,5 Inch2
|
![]() |
|
---|---|
Valve body material category
Plastics
|
|
Valve body material
PP (Polypropylene)
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: