Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Actuator for diaphragm valve

Type 2030 / Article No. 347382

Technical attributes

On/off valves | Diaphragm valve | 2/2 - A - normally closed (NC)

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Valve function manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
No
SIP capable
No
Process Pressure / Temperature
Control pressure min
5,5 bar
Control pressure max
10 bar
Temperature environment min
-10 °C
Temperature environment max
60 °C
Sealing Material
Piston seal material
NBR (Nitrile rubber)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List