2/2-way-piston-operated diaphragm valve
Type 2030 / Article No. 347315

Technical attributes
On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 60,00 °C | 2/2 - A - normally closed (NC) | PVC (Polyvinyl chloride) | Bonded sleeve - G
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Valve function manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
No
|
|
SIP capable
No
|
![]() |
|
---|---|
Port connection 1 type
Bonded sleeve
|
|
Port connection 1 thread marking
1 1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 1 inner diameter (mm)
25 mm
|
|
Port connection 1 size DN
DN 20
|
|
Port connection 1 outer diameter (mm)
37 mm
|
|
Port connection 1 DN inch
0,75 Inch2
|
|
Port connection 2 type
Bonded sleeve
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1 1/4
|
|
Port connection 2 size DN
DN 20
|
|
Port connection 2 inner diameter (mm)
25 mm
|
|
Port connection 2 outer diameter (mm)
37 mm
|
|
Port connection 2 DN inch
0,75 Inch2
|
![]() |
|
---|---|
Valve body material category
Plastics
|
|
Valve body material
PVC (Polyvinyl chloride)
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: