Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-piston-operated diaphragm valve

Type 2030 / Article No. 347310

Technical attributes

On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 120,00 °C | 2/2 - A - normally closed (NC) | PVDF (Polyvinylidene fluoride) | Welded sleeve - G

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Valve function manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
No
SIP capable
No
Process Connection Type/Size
Port connection 1 type
Welded sleeve
Port connection 1 thread marking
1 1/4
Port connection 1 thread type
G
Port connection 1 inner diameter (mm)
25 mm
Port connection 1 size DN
DN 20
Port connection 1 outer diameter (mm)
37 mm
Port connection 1 DN inch
0,75 Inch2
Port connection 2 type
Welded sleeve
Port connection 2 thread type
G
Port connection 2 thread marking
1 1/4
Port connection 2 size DN
DN 20
Port connection 2 inner diameter (mm)
25 mm
Port connection 2 outer diameter (mm)
37 mm
Port connection 2 DN inch
0,75 Inch2
Materials
Valve body material category
Plastics
Valve body material
PVDF (Polyvinylidene fluoride)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List