2/2-way-piston-operated diaphragm valve
Type 2031 / Article No. 340984

Technical attributes
On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -5,00 °C - 143,00 °C | 2/2 - B - normally open (NO) | Stainless steel | Weld end
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
B - normally open (NO)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 outer diameter (inch)
2 inch
|
|
Port connection 1 inner diameter (mm)
47,5 mm
|
|
Port connection 1 size DN
DN 50
|
|
Port connection 1 wall thickness (mm)
1,65 mm
|
|
Port connection 1 wall thickness inch
0,065 Inch2
|
|
Port connection 1 outer diameter (mm)
50,8 mm
|
|
Port connection 1 pipe standards 1
ASME BPE
|
|
Port connection 1 pipe standard 2
DIN 11866 serie C
|
|
Port connection 1 DN inch
2 Inch2
|
|
Port connection 2 type
Weld end
|
|
Port connection 2 size DN
DN 50
|
|
Port connection 2 inner diameter (mm)
47,5 mm
|
|
Port connection 2 wall thickness (mm)
1,65 mm
|
|
Port connection 2 wall thickness inch
0,065 Inch2
|
|
Port connection 2 outer diameter (mm)
50,8 mm
|
|
Port connection 2 outer diameter (inch)
2 inch
|
|
Port connection 2 pipe standards 1
ASME BPE
|
|
Port connection 2 pipe standard 2
DIN 11866 serie C
|
|
Port connection 2 DN inch
2 Inch2
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
electropolished
|
|
Valve body surface treatment external
Electropolished
|
|
Surface finish internal
RA 0,38 µm
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.

Product specific information
Please enter the serial number stated on the type label: