Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Stainless steel diaphragm valve

Type 3233 / Article No. 356749

Technical attributes

On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 143,00 °C | 2 | Stainless steel | Clamp

Function
Fluidic port connection number
2
Manual actuation type
Rotary actuation
Manual actuation stop
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Clamp
Port connection 1 outer diameter (inch)
3/4 inch
Port connection 1 inner diameter (mm)
15,75 mm
Port connection 1 size DN
DN 20
Port connection 1 wall thickness (mm)
1,65 mm
Port connection 1 wall thickness inch
0,065 Inch2
Port connection 1 outer diameter (mm)
19,05 mm
Port connection 1 pipe standards 1
ASME BPE
Port connection 1 clamp
ASME BPE
Port connection 1 clamp outer diameter (mm)
25 mm
Port connection 1 clamp outer diameter (inch)
0,984 Inch2
Port connection 1 DN inch
0,75 Inch2
Port connection 2 type
Clamp
Port connection 2 size DN
DN 20
Port connection 2 inner diameter (mm)
15,75 mm
Port connection 2 wall thickness (mm)
1,65 mm
Port connection 2 wall thickness inch
0,065 Inch2
Port connection 2 outer diameter (mm)
19,05 mm
Port connection 2 outer diameter (inch)
3/4 inch
Port connection 2 pipe standards 1
ASME BPE
Port connection 2 clamp
ASME BPE
Port connection 2 clamp outer diameter (mm)
25 mm
Port connection 2 clamp outer diameter (inch)
0,984 Inch2
Port connection 2 DN inch
0,75 Inch2
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
electropolished
Valve body surface treatment external
Electropolished
Surface finish internal
RA 0,38 µm
Bonnet material
Stainless steel

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Video

How to replace Buerkert Diaphragms DN15-DN100

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List