Share via email
Some fields are missing
white clipboard

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Electromotive 2-way diaphragm valve

    Type 3323 / Ident No. 338041

    Compare now Print
    Produkt-Foto Typ 3323

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 3323
    • Produkt-Foto Typ 3323
    • Produkt-Foto Typ 3323

    2/2-way-diafragm valve el.-mot.

    • Safety position with energy pack
    • Fast closing time
    • Adjustable actuator force for increased diaphragm life time
    • Various diaphragms, stainless steel and plastic bodies available
    • Diagnostic functions and fieldbus integration

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The innovative Bürkert diaphragm valve Type 3323 is the solution when it comes to on/off control in areas with media contact such as the food and beverage, cosmetic, pharmaceutical and biopharma industry. The electromotive actuator with ball screw shuts the valve quasi delay free with – for electromotive actuators – a unique high control speed within 1.5 to 4.5 seconds. If necessary, the safety position can be realised with optional energy pack in case of power failure. Pressure fluctuations or shocks in the medium are not transferred to the valve position. Furthermore, many helpful functions for process control, valve diagnostics and preventive maintenance are available. Besides the mechanical position indicator, a 360° LED illuminated ring displays the valve position and information about warnings and errors. Various communication standards up to cutting-edge fieldbus systems are available. Trusted valve bodies and diaphragms ensure media separation with minimum empty space and are easy to clean. Demanding environments are no problem for the Type 3323 with its high IP protection and high resistance to vibration and shocks. Hygienic design allows a fast and residue-free exterior cleaning. The actuator force can be exactly adjusted for the operating conditions to maximise the diaphragm life time.


    Commodity Codes
    84818059
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 3323
    Product sub-group Process On/Off valve
    Function On-/Off-control
    Main valve operating principle Diaphragm valve
    Control function Blocking of static position, no electrical energy storage
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Seat seal / diaphragm material Advanced PTFE with EPDM support back
    Valve body material Stainless Steel Tube 316L/1.4435 BN2
    Port connection 1 type Clamp
    Port connection 1 standard ASME BPE
    Port connection 1 diameter 1" - 25,4x1,65 Cl: 50,5
    drive force electromotive AG2 (2500 N)
    Interface on actuator Spindle D14
    Interface to actuator interface LB/diaphragm/housing DN 20
    Return type Without
    Supply voltage 24 V DC
    Piloting Binary
    Electrical connection 1 type Cable feed-through
    Control interface No Display - internal buttons
    Input / Outputs 1 binary input + 2 binary outputs
    Additional function None
    Communication protocol büS
    Protection type (IP max. with suitable connector) IP65/67
    Protection type NEMA (max. with suitable connector) NEMA 4X
    Valve function manual actuation Yes
    Actuator material Aluminium powder-coated
    Actuator material 2 PPS (Polyphenylene sulphide)
    Kv value (water) 6,7 m3/h
    Cv value 7,8 gal/min
    Temperature environment min -10 °C
    Temperature medium min -5 °C
    Temperature medium max 143 °C
    Nominal pressure min 0 bar
    Nominal pressure max 10 bar
    Nominal pressure (DIN EN 1333) PN 16
    Nominal Pressure (DIN EN 1759) Class 150
    Opening time characteristic 2.100 ms
    Closing time characteristic 2.100 ms
    Type label customer data None
    Weight 4,232000 kg
    Approval type Material-approval-foods seal materials, Material-approval-foods, Material-approval-pharma-USP Class VI
    Certification type Food - FDA-compliant, Food-EGV1935/2004-compliant, Pharma USP Class VI-compliant
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3323 data sheet | electromotive operated diaphragm valve 2 MB EN / EU
    DTS Typ 3323 Datenblatt | elektromotorisch betätigtes Membranventil 2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 332x 336x | Electromotive valve withATEX and IECEx approval 593.9 kB EN / EU
    MAN Operating Instructions Software | CANopen Network configuration 362.1 kB EN,FR / EU
    MAN Operating Instructions Type 3323 3324 3325 | Electromotive diaphragm valve 2.7 MB EN / EU
    MAN Quickstart Type 3323, 3324, 3325 | Electromotive diaphragm valve 4 MB EN / EU
    MAN Bedienungsanleitung Software | CANopen Netzwerkkonfiguration 364.6 kB DE / DE
    MAN Bedienungsanleitung Typ 3323 3324 3325 | ElektromotorischesMembranventil 2.7 MB DE / DE
    MAN Manuel d'utilisation Type 3323 3324 3325 | Vanne à membraneélectromotorisée 2.7 MB FR / FR
    MAN Manuel supplémentaire Type 332x 336x | Vanne avec mode de protection ATEX et IECEx 616.7 kB FR / FR
    MAN Quickstart Typ 3323, 3324, 3325 | Elektromotorisches Membranventil 1.7 MB DE / DE
    MAN Quickstart Type 3323, 3324, 3325 | Vanne à membrane électromotorisée 1.7 MB FR / FR
    MAN Zusatzanleitung Typ 332x 336x| Elektromotorisches Regelventil mit ATEX-, IECEx-Zulassung 594.2 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 4.1.5 399.4 MB ML
    SOW Initiation Files EDS GSDML A.01 998.9 kB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2.9 MB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11650 | 3320 170.9 kB EN
    ABD PROFINET | Z12309 | 3320 318.8 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves 3.4 MB EN / EU
    MISC Advantages Tube Valve Body 153.6 kB EN / EU
    MISC Diaphragm competence for hygienic applications 1.2 MB EN / EU

    My Comparison List