Share via email
Some fields are missing
send eMail

Diaph. tank bottom valve man. op. Basic

Type 2935 / Article Number 20075528

Technical attributes

On/off valve | DN 120 | Flange | EPDM high-temperature | -10,00 °C - 143,00 °C | Stainless steel block material 1.4435 according to DIN EN 10088 and 316L according to ASME BPE (Table MM-2.1.1, Ed. 2024) | 0,00 bar - 10,00 bar

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Video

How to replace Buerkert Diaphragms DN15-DN100

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label: