Share via email
Some fields are missing
send eMail

Diaphragm T-valve man. op. FullFct

Type 2974 / Article Number 20139836

Technical attributes

On/off valve | DN 65 (NPS 2 1/2) - 63,5x1,65 | Welded | EPDM high-temperature | -10,00 °C - 143,00 °C | Stainless steel block material 1.4435 according to DIN EN 10088 and 316L according to ASTM A479/A479M | 0,00 bar - 10,00 bar

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Video

How to replace Buerkert Diaphragms DN15-DN100

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label: