Share via email
Some fields are missing
send eMail

2/2-way diaphragm valve man. op. Basic

Type 2933 / Article No. 20074025

Technical attributes

On/off valve | DN 15 (NPS 1/2) - 19,0x1,5 | Welded | PTFE with EPDM support back | -10,00 °C - 130,00 °C | Investment cast material 316L/1.4435 | 0,00 bar - 10,00 bar

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Video

How to replace Buerkert Diaphragms DN15-DN100

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label: