Positioner top basic 70 mm for act. 27XX
Type 8694 / Article No. 389240

Technical attributes
Positioner / Process Controller | Positioner | 130,00 l/min | Inner thread - G | Plug - M12 | 18,00 V - 30,00 V | büS | IP65/67 | ATEX
![]() |
|
---|---|
Displacement transducer type
internal linear
|
|
Displacement transducer signal
digital 14-bit
|
|
Positioning system with booster function
No
|
|
For Actuator size 40 mm
No
|
|
For Actuator size 50mm
No
|
|
For Actuator size 63mm
No
|
|
For Actuator size 70mm
No
|
|
For Actuator size 80mm
No
|
|
For Actuator size 90mm
No
|
|
For Actuator size 100mm
No
|
|
For Actuator size 125mm
Yes
|
|
For Actuator size 130mm
No
|
|
For Actuator size 175mm
Yes
|
|
For Actuator size 225mm
Yes
|
![]() |
|
---|---|
Manual actuation
Yes
|
|
Pneumatic function 1 double acting
No
|
|
Pneumatic function 1 single acting
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/8
|
|
Port connection 1 thread type
G
|
![]() |
|
---|---|
Voltage min / rated voltage
18 V
|
|
Voltage max / rated voltage
30 V
|
|
Supply system-internal
No
|
|
Supply via BUS
Yes
|
|
Supply via separating barrier
No
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Galvanically separated actuator supply
No
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: