Share via email
Some fields are missing
send eMail
bürkert
 

Positioner top basic 70 mm for act. 230X

Type 8694 / Article No. 389238

Technical attributes

Positioner / Process Controller | Positioner | 130,00 l/min | Inner thread - G | Plug - M12 | 18,00 V - 30,00 V | büS | IP65/67 | ATEX

Control Unit / Feedback
Displacement transducer type
internal linear
Displacement transducer signal
digital 14-bit
Positioning system with booster function
No
For Actuator size 40 mm
No
For Actuator size 50mm
No
For Actuator size 63mm
No
For Actuator size 70mm
No
For Actuator size 80mm
No
For Actuator size 90mm
No
For Actuator size 100mm
No
For Actuator size 125mm
No
For Actuator size 130mm
Yes
For Actuator size 175mm
No
For Actuator size 225mm
No
Function
Manual actuation
Yes
Pneumatic function 1 double acting
No
Pneumatic function 1 single acting
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/8
Port connection 1 thread type
G
Voltage / Frequency
Voltage min / rated voltage
18 V
Voltage max / rated voltage
30 V
Supply system-internal
No
Supply via BUS
Yes
Supply via separating barrier
No
AC voltage
No
DC voltage
Yes
Galvanically separated actuator supply
No

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List