Positioner SideControl Remote
Type 8792 / Article No. 369401

Technical attributes
Positioner / Process Controller | Positioner | 100,00 l/min | Inner thread - G | Screw terminal with cable feed-through | 24,00 V - 24,00 V | Service-büS | IP65/67
![]() |
|
---|---|
Displacement transducer type
Remote
|
|
Displacement transducer signal
digital
|
|
Positioning system with booster function
No
|
|
For Actuator size 40 mm
No
|
|
For Actuator size 50mm
No
|
|
For Actuator size 63mm
No
|
|
For Actuator size 70mm
No
|
|
For Actuator size 80mm
No
|
|
For Actuator size 90mm
No
|
|
For Actuator size 100mm
No
|
|
For Actuator size 125mm
Yes
|
|
For Actuator size 130mm
Yes
|
|
For Actuator size 175mm
Yes
|
|
For Actuator size 225mm
Yes
|
![]() |
|
---|---|
Manual actuation
No
|
|
Pneumatic function 1 double acting
Yes
|
|
Pneumatic function 1 single acting
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/4
|
|
Port connection 3 type
Inner thread
|
|
Port connection 3 pre-mounted
Blind plug
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1/4
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Supply system-internal
No
|
|
Supply via BUS
No
|
|
Supply via separating barrier
No
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Galvanically separated actuator supply
No
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: