Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Process controller SideControl Remote

Type 8793 / Article No. 318012

Technical attributes

Positioner / Process Controller | Process controller | 7,00 l/min | Inner thread - G | Screw terminal with cable feed-through | 24,00 V - 24,00 V | Service-büS | IP65/67 | CSA

Control Unit / Feedback
Displacement transducer type
Remote
Displacement transducer signal
digital
Positioning system with booster function
No
For Actuator size 40 mm
No
For Actuator size 50mm
No
For Actuator size 63mm
No
For Actuator size 70mm
Yes
For Actuator size 80mm
Yes
For Actuator size 90mm
Yes
For Actuator size 100mm
Yes
For Actuator size 125mm
No
For Actuator size 130mm
No
For Actuator size 175mm
No
For Actuator size 225mm
No
Function
Manual actuation
No
Pneumatic function 1 double acting
No
Pneumatic function 1 single acting
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/4
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1/4
Port connection 3 type
Inner thread
Port connection 3 pre-mounted
Blind plug
Port connection 3 thread type
G
Port connection 3 thread marking
1/4
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Supply system-internal
No
Supply via BUS
No
Supply via separating barrier
No
AC voltage
No
DC voltage
Yes
Galvanically separated actuator supply
No

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List