Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Digital electropneumatic Positioner SideControl

    Type 8635 / Ident No. 153997

    Compare now Print
    Produkt-Foto Typ 8635

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8635
    • Produkt-Foto Typ 8635

    Positioner SIDE CONTROL

    • Compact and robust design
    • Easy to start using tune function
    • Dynamic positioning system with no air consumption in controlled state
    • Intrinsically safe according to ATEX II 2 (1) G Ex ia IIC T6 Gb
    • Optionally with integrated process controller

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The SideControl Positioner Type 8635 is an electropneumatic positioner for pneumatically actuated process valves with linear or part-turn actuators. It is excuted in two conductor technology. Signal processing, control and actuation of the internal positioning system are accomplished with microprocessor controlled electronics. The software function Autotune implemented therein enables automatic adaptation of the positioner to the control valve in use. The positioner is parametrized and operated comfortably via three operating keys and a plain-text display. It is possible to set up a decentralized control system if a process controller with PID characteristics is used. As an option, the SideControl Positioner Type 8635 can be supplied with approval for use in the Ex area (Zone 1) according to ATEX. Because of its compact and robust design, the housing is suitable for use in chemical and process engineering.


    Commodity Codes
    90328900
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8635
    Product sub-group Positioner / Process Controller
    Function Process Controller
    Valve function manual actuation No
    Pneumatic pilot valve 1 1027
    Pneumatic function 1 double acting No
    Pneumatic function 1 single acting Yes
    Valve diameter 2 mm
    QNn value (gas) 115 l/min
    Temperature environment min -25 °C
    Temperature environment max 65 °C
    End position feedback internal 0 PCE
    End position feedback external 0 PCE
    End position feedback DC voltage No
    End position feedback AC voltage No
    Displacement transducer type Internal rotative
    Displacement transducer signal Potentiometer
    Positioning system with booster function No
    Main valve with integrated filter Choke with screw slot
    Port connection 1 type Inner thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1/4
    Port connection 2 type Inner thread
    Port connection 2 thread type G
    Port connection 2 thread marking 1/4
    Port connection 3 type Inner thread
    Port connection 3 pre-mounted Sound absorber
    Port connection 3 thread type G
    Port connection 3 thread marking 1/4
    Electrical connection sort Screw terminal with cable feed-through
    Voltage / rated voltage 10,2 V
    Voltage / rated voltage 24 V
    Supply system-internal No
    Supply via BUS No
    Supply via separating barrier No
    Electrically isolated actuator supply NEIN No
    AC voltage No
    DC voltage Yes
    Input 1 type analog current 4-20
    Input 2 type digital transistor connection NPN No
    Input 2 type digital transistor connection PNP Yes
    Output 1 type analog current 4-20 mA
    Output 2 digital transistor connection NPN No
    Output 2 digital transistor connection PNP Yes
    Output 3 digital transistor connection NPN No
    Output 3 digital transistor connection PNP Yes
    Control interface Keyboard and display internal
    Mounting type NAMUR / IEC 534 - 6 / VDI/VDE 3845
    Protection type (IP max. with suitable connector) IP65
    Weight 1,445000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8635 data sheet | smart electropneumatic positioner SideControl 997 kB EN / EU
    DTS Typ 8635 Datenblatt | elektropneumatischer Stellungsregler SideControl 1000 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8635 | Electropneumatic positioner with ATEX approval 941 kB EN,FR,DE / EU
    MAN Additional manual Type 8635 |Remote Positioner - Installation on process valves 942 kB EN / EU
    MAN Operating Instructions Type 8635 | Side Control Positioner 6 MB EN / EU
    MAN Quickstart Type 8635 | Control valve with Side Control 721 kB EN / EU
    MAN Bedienungsanleitung Typ 8635 | Side Control Positioner 6 MB DE / DE
    MAN Manual de usuario Tipo 8635 | Positioner SideControl 8 MB ES / ES
    MAN Manuel d'utilisation Type 8635 | Side Control Positionneur 4 MB FR / FR
    MAN Manuel supplémentaire Type 8635 | Remote Positioner - Intégration sur vannes de process 974 kB FR / FR
    MAN Quickstart Typ 8635 | Regelventil mit Side Control 691 kB DE / DE
    MAN Zusatzanleitung Typ 8635 | Remote Positioner - Anbau an Prozessventile 852 kB DE / DE

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves 3 MB EN / EU

    My Comparison List