Pneumatically operated 2 way Globe Control Valve
Type 2301 / Article No. 313510
Product description
In line with Bürkert’s philosophy the construction of the type 2301 globe valve fulfils tough criteria for process environments. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with exchangeable V-seals. Each globe valve body can be fitted with up to five sizes of trim sets. These parabolic trims provide a reliable and repeatable characteristic to vary the flow. The control cones are available in either stainless steel or with a durable PTFE seal or PEEK seal for tight shut-off. Leakage class III, IV or VI are available. The design enables the easy integration of automation modules whether they are digital electropneumatic positioner or process controller. The fully integrated system has a compact and smooth design, integrated pneumatic lines, IP65/67 protection class and superior chemical resistance.
- Commodity Codes
- 84818073
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2301 | |
Product sub-group | Process control valves | |
Actuator version | ELEMENT | |
Main valve operating principle | Globe valve | |
Valve piloting type | Pneumatic | |
Nominal pressure min | 0 | bar |
Nominal pressure max | 25 | bar |
Control pressure min | 5,5 | bar |
Control pressure max | 7 | bar |
Control pressure vacuum | No | |
Temperature environment min | -10 | °C |
Temperature environment max | 60 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 125 | °C |
Kv value (water) | 0,5 | m3/h |
Nominal pressure (DIN EN 1333) | PN 25 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
CIP capable | Yes | |
SIP capable | Yes | |
Control function | A - normally closed (NC) | |
Fluidic port connection number | 2 | |
Valve function manual actuation | No | |
Valve construction | Valve complete | |
Seat seal material category | Metals | |
Seat seal material | stainless steel | |
Orifice | 4 | mm |
Body nominal size | 15 | mm |
Body nominal size (IN) | 1/2 inch | |
Valve body material category | Metals | |
Valve body material | Stainless steel | |
Valve raw body manufacture | cast | |
Valve body surface treatment internal | unmachined | |
Valve body surface treatment external | untreated | |
Port connection 1 type | Clamp | |
Port connection 1 pipe standards 1 | ASME BPE | |
Port connection 1 clamp | ASME BPE | |
Port connection 1 size DN | DN 15 | |
Port connection 1 DN inch | 0,5 | Inch2 |
Port connection 1 inner diameter (mm) | 9,4 | mm |
Port connection 1 wall thickness (mm) | 1,65 | mm |
Port connection 1 wall thickness inch | 0,065 | Inch2 |
Port connection 1 outer diameter (mm) | 12,7 | mm |
Port connection 1 outer diameter (inch) | 1/2 inch | |
Port connection 1 clamp outer diameter (mm) | 25 | mm |
Port connection 1 clamp outer diameter (inch) | 0,984 | Inch2 |
Flow | Below seat | |
Actuator size | 70 | mm |
Actuator material | PPS (Polyphenylene sulphide) | |
Control air connection material | Plastic | |
Control air connection type | Interface ELEMENT | |
Control air connection diameter (mm) | 6 | mm |
Control air connection 1 pre-mounted | not equipped | |
Control air connection 2 pre-mounted | not equipped | |
Control air connection position | in line direction | |
Control cone | Yes | |
Swivel plate | no | |
Actuator increased chemical resistance | No | |
O-ring between cover and bush | No | |
Position monitoring via magnetic piston | No | |
Position indicator | without | |
Seal nipple body material | Graphite | |
Packed seal enclosed | No | |
Vacuum version | No | |
Additional manual actuation included | No | |
Manufacturer´s test certificate 3.1 included | No | |
Weight | 1,7 | kg |
Approval type | Material-approval-foods, IECEx, ATEX | |
Certification type | Food-EGV1935/2004-compliant, Ex h IIIC T135°C Db, II 2 D Ex h IIIC T135°C Db, Ex h IIC T4 Gb, II 2 G Ex h IIC T4 Gb |