Actuator for globe control valve
Type 2301 / Article No. 311156

Technical attributes
Process control valves | Globe valve | 0,00 bar - 5,00 bar | -10,00 °C - 130,00 °C - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel
![]() |
|
---|---|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
![]() |
|
---|---|
Nominal pressure min
0 bar
|
|
Nominal pressure max
5 bar
|
|
Control pressure min
5,5 bar
|
|
Control pressure max
7 bar
|
|
Control pressure vacuum
No
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
130 °C
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
100 °C
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: