2/2-way-globe control valve
Type 2301 / Article No. 280315

Technical attributes
Process control valves | Globe valve | 0,00 bar - 25,00 bar | -10,00 °C - 125,00 °C | 2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel | Flanged
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Flanged
|
|
Port connection 1 size DN
DN 25
|
|
Port connection 1 flange
DIN EN 1092-1
|
|
Port connection 1 flange pressure rating
PN 25
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: