Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatically operated 2 way Globe Control Valve ELEMENT

    Type 2301 / Ident No. 220518

    Compare now Print
    Produkt-Foto Typ

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 2301
    • Produkt-Foto Typ 2301
    • 9000221536.jpeg

    2/2-way-globe control valve

    • Excellent control characteristics
    • High cycle life and maintenance-free operation
    • Flow optimised body in stainless steel
    • Several Kvs value per port size due to removable valve seats
    • Control units can be mounted directly without external tubing

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    In line with Bürkert’s philosophy the construction of the type 2301 globe valve fulfils tough criteria for process environments. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with exchangeable V-seals. Each globe valve body can be fitted with up to five sizes of trim sets. These parabolic trims provide a reliable and repeatable characteristic to vary the flow. The control cones are available in either stainless steel or with a durable PTFE seal or PEEK seal for tight shut-off. Leakage class III, IV or VI are available. The design enables the easy integration of automation modules whether they are digital electropneumatic positioner or process controller. The fully integrated system has a compact and smooth design, integrated pneumatic lines, IP65/67 protection class and superior chemical resistance.


    Commodity Codes
    84818073
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2301
    Product sub-group Process control valves
    Actuator version ELEMENT
    Main valve operating principle Globe valve
    Valve piloting type Pneumatic
    Nominal pressure min 0 bar
    Nominal pressure max 16 bar
    Control pressure min 5,5 bar
    Control pressure max 7 bar
    Control pressure vacuum No
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Temperature medium min -10 °C
    Temperature medium max 185 °C
    Kv value (water) 1,2 m3/h
    Nominal pressure (DIN EN 1333) PN 25
    Nominal Pressure (DIN EN 1759) Class 150
    CIP capable Yes
    SIP capable Yes
    Control function A - normally closed (NC)
    Fluidic port connection number 2
    Valve function manual actuation No
    Valve construction Valve complete
    Seat seal material category Metals
    Seat seal material stainless steel
    Orifice 6 mm
    Body nominal size 15 mm
    Body nominal size (IN) 1/2 inch
    Valve body material category Metals
    Valve body material Stainless steel
    Valve raw body manufacture cast
    Valve body surface treatment internal unmachined
    Valve body surface treatment external untreated
    Port connection 1 type Inner thread
    Port connection 1 thread type RC (ISO 7/1)
    Port connection 1 thread marking 1/2
    Flow Below seat
    Actuator size 70 mm
    Actuator material PPS (Polyphenylene sulphide)
    Control air connection material Plastic
    Control air connection type Interface ELEMENT
    Control air connection diameter (mm) 6 mm
    Control air connection 1 pre-mounted not equipped
    Control air connection 2 pre-mounted not equipped
    Control air connection position in line direction
    Control cone Yes
    Swivel plate no
    Actuator increased chemical resistance No
    O-ring between cover and bush No
    Position monitoring via magnetic piston No
    Position indicator without
    Seal nipple body material Graphite
    Packed seal enclosed No
    Vacuum version No
    Additional manual actuation included No
    Manufacturer´s test certificate 3.1 included No
    Weight 1,680000 kg
    Approval type Material-approval-foods
    Certification type Food-EGV1935/2004-compliant
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2301 data sheet | pneumatic globe control valve [cryogenic applications; US units] 1 MB EN / US
    DTS Type 2301 data sheet | pneumatically operated globe controlvalve 2 MB EN / EU
    DTS Typ 2301 Datenblatt | pneumatisch betätigtes Geradsitz-Regelventil 3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2100 | PX15 Use in the potentially explosive area Category 2 273 kB EN,FR,DE,ML / EU
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 273 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2301 | 2/2-way globe control valve 2 MB EN / EU
    MAN Quickstart Type 2301 | 2/2-way globe control valve 2 MB EN / EU
    MAN Service manual Type 2301 2712 | 2/2-way Globe control valve 1 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 2301 | 2/2-Wege-Geradsitzregelventil 2 MB DE / DE
    MAN Istruzioni d’uso Tipo 2301 | Valvola a sede retta a 2/2 vie 4 MB IT / IT
    MAN Manuel d'utilisation Type 2301 | Vanne de régulation à siège droit 2/2 voies 2 MB FR / FR
    MAN Quickstart Typ 2301 | 2/2-Wege-Geradsitzregelventil 2 MB DE / DE
    MAN Quickstart Type 2301 | 2/2-weg-weg-regelventiel met rechte 2 MB NL / NL
    MAN Quickstart Type 2301 | Vanne de régulation à siège droit 2/2 voies 2 MB FR / FR
    MAN Szybkie wprowadzenie Typ 2301| Zawór kulowy 2/2-drogowy 953 kB PL / PL

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves 3 MB EN / EU
    MISC On/Off and Control Valves 1 MB EN / EU
    MISC Solutions for successful Cleaning in Place (CIP) 485 kB EN / EU

    My Comparison List