Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Actuator for globe control valve

Type 2301 / Article No. 219639

Technical attributes

Process control valves | Globe valve | 0,00 bar - 5,00 bar | -10,00 °C - 130,00 °C - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel

Function
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated
Process Pressure / Temperature
Nominal pressure min
0 bar
Nominal pressure max
5 bar
Control pressure min
5,5 bar
Control pressure max
7 bar
Control pressure vacuum
No
Temperature medium min
-10 °C
Temperature medium max
130 °C
Temperature environment min
-10 °C
Temperature environment max
100 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List