Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-globe control valve

Type 2301 / Article No. 20005421

Technical attributes

Process control valves | Globe valve | -0,90 bar - 25,00 bar | -10,00 °C - 125,00 °C | 2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel | Clamp

Function
Fluidic port connection number
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Clamp
Port connection 1 outer diameter (inch)
2 inch
Port connection 1 inner diameter (mm)
47,5 mm
Port connection 1 size DN
DN 50
Port connection 1 wall thickness (mm)
1,65 mm
Port connection 1 wall thickness inch
0,065 Inch2
Port connection 1 outer diameter (mm)
50,8 mm
Port connection 1 pipe standards 1
ASME BPE
Port connection 1 clamp
ASME BPE
Port connection 1 clamp outer diameter (mm)
64 mm
Port connection 1 clamp outer diameter (inch)
2,516 Inch2
Port connection 1 DN inch
2 Inch2
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List