Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-globe control valve

Type 2301 / Article No. 20005393

Technical attributes

Process control valves | Globe valve | 0,00 bar - 20,00 bar | -10,00 °C - 125,00 °C | 2 - A - normally closed (NC) | PEEK (Polyetheretherketone) | Stainless steel | Flanged

Function
Fluidic port connection number
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
No
SIP capable
No
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 size DN
DN 50
Port connection 1 flange
DIN EN 1092-1
Port connection 1 flange pressure rating
PN 25
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List