Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Electromotive 2 way globe control valve

    Type 3361 / Article No. 394156

    Compare now Print
    Produkt-Foto Typ 3361

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    2-way globe control valve el.mot.

    • High precise and fast flow control
    • Several Kvs value per port size due to removable valve seats
    • Weather, impact and vibration resistant design
    • Easy cleaning by its design according hygienic demands
    • Position controller and process controller available

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The innovative process controller Bürkert valve Type 3361 is the solution when it comes to demanding control tasks and operating conditions. The electromotive actuator with ball screw positions the control cone with highest precision. A unique feature is its high positioning speed of 6 mm/s, that reacts quasi delay-free to process signals, and can be varied according to customer demands. Pressure variations or shocks in the medium aren´t transferred to the valve position. Each flow optimized valve housing can be equipped with up to 5 different valve seats for a precise adaptation according to customer needs. If necessary, the safety position can be approached by an optional energy storage in case of power failure. Actuator and valve are adapted perfectly to each other with closed design and robust surface. This ensures the hygienic requirements of a fast and residue-free cleaning. Harsh environment are no problem for the Type 3361 because of the protection class IP65 / IP67 and its high impact and vibration resistance. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with exchangeable V-seals. The fieldbus suitable Type 3361 provides many helpful functions for process monitoring, valve diagnostics and predictive maintenance and thus offers the decisive advantage of a modern process automation.


    Commodity Codes
    84818059
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 3361
    Product sub-group Process control valve
    Function Positioner
    Main valve operating principle Globe valve
    Control function Normally closed (delivery status), with electrical energy storage
    Fluidic port connection number 2
    Seat size 40 mm (1 1/2")
    Control cone variant Equal percentage 50 : 1
    Seat seal material Steel / Steel
    Valve body material Stainless steel
    Valve body internal surface Without processing
    Port connection 1 type Flange
    Port connection 1 standard ANSI B16.5
    Port connection 1 DN 2"
    Driving force electromotor AG2 (1300 N)
    Interface to actuator Nipple thread M70 x 2 (standard DN 50)
    Return type Electrical, energy storage
    Supply voltage 24 V DC
    Control unit Analogue
    Electrical connection 1 type MP multipol
    Control interface Rugged display with operation keys
    Inputs / outputs 1 analog input + 1 binary input + 1 analog output + 2 binary outputs
    Auxiliary function SIM card
    Protocol büS
    Protection type (IP max. with suitable connector) IP65/67
    Protection type NEMA (max. with suitable connector) NEMA 4X
    Valve function manual actuation Yes
    Actuator material Aluminium powder-coated
    Actuator material 2 PPS (Polyphenylene sulphide)
    Kv value (water) 24,6 m3/h
    Cv value 28,7 gal/min
    Temperature environment min -25 °C
    Temperature medium min -10 °C
    Temperature medium max 185 °C
    Nominal pressure min 0 bar
    Nominal pressure max 10 bar
    Nominal pressure (DIN EN 1333) PN 25
    Nominal Pressure (DIN EN 1759) Class 150
    Flow Below seat
    Opening time typical 4.500 ms
    Closing time typical 4.500 ms
    Vacuum version No
    Oxygen version No
    Type label customer data None
    Packed seal enclosed No
    Weight 13,146 kg
    Approval type Material-approval-foods
    Certification type Food-EGV1935/2004-compliant
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3361 data sheet | Electromotive 2 way globe control valve 2 MB EN / EU
    DTS Typ 3361 Datenblatt | Elektromotorisches 2-Wege-Geradsitz-Regelventil 2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 332x 336x | Electromotive valve withATEX and IECEx approval 594 kB EN / EU
    MAN Operating Instructions Type 3360 3361 | Electromotive control valve 3 MB EN / EU
    MAN Quickstart Type 3360 3361 | Electromotive control valve 6 MB EN,FR,DE / EU
    MAN Service manual Type 3360 3361 | Electromotive control valve 2 MB EN / EU
    MAN Software manual Type 3360 3361 3363 3364 3365 | Electromotive control valves 1 MB EN / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 982 kB EN / EU
    MAN Software manual Type ME31 | Using the display 516 kB EN / EU
    MAN Software manual | CANopen Network configuration 928 kB EN / EU
    MAN Bedienungsanleitung Typ 3360 3361 | Elektromotorisches Regelventil 3 MB DE / DE
    MAN Instrukcja obsługi – Oprogramowanie Typ 336x | Opis oprogramowania dla elektromechanicznyc 1 MB PL / PL
    MAN Manual de instrucciones Tipo 3360 3361 | Válvula motorizada 7 MB ES / ES
    MAN Manual de servicio tipo 3360 3361 | Válvula motorizada 4 MB ES / ES
    MAN Manual del software Tipo 336x | válvulas motorizadas 2 MB ES / ES
    MAN Manuel d'utilisation Type 3360 3361 | Vanne de régulation électromotorisée 3 MB FR / FR
    MAN Manuel de service Type 3360 3361 | Vanne de régulation électromotorisée 3 MB FR / FR
    MAN Manuel du logiciel Type 3360 3361 3363 3364 3365 | vannes de régulation électromotorisées 1 MB FR / FR
    MAN Manuel du logiciel Type 8920 | Bürkert Communicator 997 kB FR / FR
    MAN Manuel du logiciel Type ME31 | Utilisation de l'affichage 532 kB FR / FR
    MAN Manuel supplémentaire Type 332x 336x | Vanne avec mode de protection ATEX et IECEx 617 kB FR / FR
    MAN Quickstart Tipos 3360, 3361 |Válvula motorizada 3 MB ES / ES
    MAN Serviceanleitung Typ 3360 3361 | Elektromotorisches Regelventil 3 MB DE / DE
    MAN Software-Anleitung Typ 3360 3361 3363 3364 3365 | Elektromotorisches Regelventil 1 MB DE / DE
    MAN Software-Anleitung Typ 8920 |Bürkert Communicator 984 kB DE / DE
    MAN Software-Anleitung Typ ME31 | Display-Bedienung 516 kB DE / DE
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 1 MB DE / DE
    MAN Szybkie wprowadzenie Typ 3360, 3361, AE3360, AE3361 | Elektromechaniczny zawór regulacyjny 4 MB PL / PL
    MAN Szybkie wprowadzenie Typ 3360, 3361, AE3360, AE3361 | Elektromotoryczny zawór regulacyjny 3 MB PL / PL
    MAN Zusatzanleitung Typ 332x 336x| Elektromotorisches Regelventil mit ATEX-, IECEx-Zulassung 594 kB DE / DE
    MAN サービスマニュアル |タイプ3360、3361、AE3360、AE3361電動制御バルブ 6 MB JA / JP
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1 MB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.1.2 539 MB ML
    SOW Device Description Files A.03 2 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 3 MB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11650 | 3320 171 kB EN
    ABD PROFINET | Z11865 | 3360 94 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    31 MB EN / EU
    MISC Electromotive process control valve Types 3360 and 3361 162 kB EN / EU
    MISC For stable transport of bulk materials 635 kB EN / EU
    MISC The platform for intelligent networking: EDIP 4 MB EN / GB

    My Comparison List