2-way globe control valve el.mot.
Type 3361 / Article No. 372227

Technical attributes
Globe valve | 2 | PTFE (Polytetrafluorethylene) | JIS 10K | DN 50 | 24 V DC | 0,00 bar - 6,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
Normally closed (delivery status), with electrical energy storage
|
|
Valve function manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
DN 50
|
|
Port connection 1 type
Flange
|
|
Port connection 1 standard
JIS 10K
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
Stainless steel
|
|
Valve body internal surface
Without processing
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: