2-way globe control valve el.mot.
Type 3361 / Article No. 351776

Technical attributes
Globe valve | 2 | PTFE (Polytetrafluorethylene) | DIN EN 1092-1 | DN 20 | 24 V DC | -0,90 bar - 25,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
Blocking of static position, no electrical energy storage
|
|
Manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
DN 20
|
|
Port connection 1 type
Flange
|
|
Port connection 1 standard
DIN EN 1092-1
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
Stainless steel
|
|
Valve body internal surface
Without processing
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: