2-way globe control valve el.mot.
Type 3361 / Article No. 350649

Technical attributes
Globe valve | 2 | stainless steel | ASME BPE / DIN 11866 Series C | 3/4" - 19,05x1,65 | 24 V DC | 0,00 bar - 25,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
Normally closed (delivery status), with electrical energy storage
|
|
Valve function manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
3/4" - 19,05x1,65
|
|
Port connection 1 type
Welded
|
|
Port connection 1 standard
ASME BPE / DIN 11866 Series C
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
Stainless steel
|
|
Valve body internal surface
Without processing
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: