2/2-way-diaphragm valve
Type 2103 / Article No. 386408

Technical attributes
On/off valves | Diaphragm valve | 0,00 bar - 7,00 bar | -5,00 °C - 143,00 °C | 2/2 - A - normally closed (NC) | Stainless steel | Weld end
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 outer diameter (inch)
2 1/2 inch
|
|
Port connection 1 inner diameter (mm)
60,2 mm
|
|
Port connection 1 size DN
DN 65
|
|
Port connection 1 wall thickness (mm)
1,65 mm
|
|
Port connection 1 wall thickness inch
0,065 Inch2
|
|
Port connection 1 outer diameter (mm)
63,5 mm
|
|
Port connection 1 pipe standards 1
ASME BPE
|
|
Port connection 1 pipe standard 2
DIN 11866 serie C
|
|
Port connection 1 DN inch
2,5 Inch2
|
|
Port connection 2 type
Weld end
|
|
Port connection 2 size DN
DN 65
|
|
Port connection 2 inner diameter (mm)
60,2 mm
|
|
Port connection 2 wall thickness (mm)
1,65 mm
|
|
Port connection 2 wall thickness inch
0,065 Inch2
|
|
Port connection 2 outer diameter (mm)
63,5 mm
|
|
Port connection 2 outer diameter (inch)
2 1/2 inch
|
|
Port connection 2 pipe standards 1
ASME BPE
|
|
Port connection 2 pipe standard 2
DIN 11866 serie C
|
|
Port connection 2 DN inch
2,5 Inch2
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
electropolished
|
|
Valve body surface treatment external
Electropolished
|
|
Surface finish internal
RA 0,38 µm
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: