Electromotive 2 way diaphragm control valve
Type 3363 / Article No. 356709
Product description
The innovative diaphragm control valve Type 3363 is the solution when it comes to demanding control tasks in areas with media contact such as the Food and Beverage, Cosmetic, Pharma and Biopharma Industry. The electromotive actuator with ball screw positions the diaphragm with quasi delay free with highest precision and – for electromotive valves – unique speed of 4 mm/s that can be varied acc. to plant design. Pressure variations or shocks in the medium aren´t transferred to the valve position. If necessary, the safety position can be realized with optional energy storage in case of power failure. Many helpful functions for process monitoring, valve diagnostics and predictive maintenance can be used. Beside the mechanical position indication a 360°- LED illuminated ring displays valve position and information about warnings or errors. Communication is possible with both analogue signals and modern fieldbus systems. Trusted valve bodies and diaphragms ensure media separation with minimum dead leg and are easy to clean. Demanding environments are no problem for Type 3363 with its high IP-protection and high resistance to vibration and shocks. Hygienic design allows a fast and residue-free exterior cleaning. The actuator force can be exactly adjusted for the operating conditions to optimize diaphragm life.
- EAN Number
- 4053913109366
- Commodity Codes
- 84818059
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3363 | |
Product sub-group | Process control valve | |
Function | Process controller | |
Main valve operating principle | Diaphragm valve | |
Control function | Normally closed (delivery status), with electrical energy storage | |
Fluidic port connection number | 2 | |
Diaphragm material | EPDM high-temperature | |
Valve body material | Investment cast material 316L/1.4435 | |
Valve body internal surface | Mechanically polished Ra <= 0.76 micrometer / Ra <= 30 microinch (ASME BPESF 3 / DIN H2) | |
Valve body exterior surface | Without processing | |
Port connection 1 type | Welded | |
Port connection 1 standard | ASME BPE / DIN 11866 Series C | |
Port connection 1 DN | 3/4" - 19,05x1,65 | |
Driving force electromotor | AG2 (2500 N) | |
Interface on the actuator | Spindle D14 | |
Interface to actuator | interface LB/diaphragm/housing DN 15 | |
Return type | Electrical, energy storage | |
Supply voltage | 24 V DC | |
Control unit | Analogue | |
Electrical connection 1 type | Cable feed-through | |
Control interface | No Display - internal buttons | |
Inputs / outputs | 1 analog input + 1 binary input + 1 process actual value input + 1 analog output + 2 binary outputs | |
Auxiliary function | SIM card | |
Protocol | büS | |
Protection type (IP max. with suitable connector) | IP65/67 | |
Protection type NEMA (max. with suitable connector) | NEMA 4X | |
Valve function manual actuation | Yes | |
Actuator material | Aluminium powder-coated | |
Actuator material 2 | PPS (Polyphenylene sulphide) | |
Kv value (water) | 5,6 | m3/h |
Cv value | 6,5 | gal/min |
Temperature environment min | -10 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 143 | °C |
Nominal pressure min | 0 | bar |
Nominal pressure max | 10 | bar |
Nominal pressure (DIN EN 1333) | PN 16 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
Opening time typical | 1.400 | ms |
Closing time typical | 1.400 | ms |
Type label customer data | None | |
Manufacturer´s test certificate 3.1 included | Yes | |
Weight | 4,373 | kg |
Approval type | Material-approval-foods, Material-approval-foods seal materials, Material-approval-pharma-USP Class VI | |
Certification type | Food-EGV1935/2004-compliant, Food - FDA-compliant, Pharma USP Class VI-compliant |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Device Description Files A.03 | 2 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherNet/IP | 11650 | 3320 | 171 kB | EN |
![]() |
PROFINET | Z11865 | 3360 | 94 kB | EN |
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Product Overview Process and Control Valves | 31 MB | EN / EU |
![]() |
Advantages Tube Valve Body | 154 kB | EN / EU |
![]() |
Diaphragm competence for hygienic applications | 1 MB | EN / EU |
Videos
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
How to replace Buerkert Diaphragms DN15-DN100 | 22 MB | EN / EU |
![]() |
Videoanleitung Buerkert Membranwechsel DN15-DN100 | 22 MB | DE / DE |