Actuator for diaphragm valve
Type 2103 / Article No. 351767

Technical attributes
On/off valves | Diaphragm valve | 2/2 - A - normally closed (NC)
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Control pressure min
5 bar
|
|
Control pressure max
10 bar
|
|
Nominal pressure (DIN EN 1333)
PN 16
|
|
Nominal Pressure (DIN EN 1759)
Class 150
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
100 °C
|
![]() |
|
---|---|
Manufacturer´s test certificate 3.1 included
No
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: