Ball valve, 3 pieces, ISO flange
Type 2654 / Article No. 351678

Technical attributes
2/2 | DN 15 | Welded | stainless steel 1.4435 (316L - CF3M) | -10,00 °C - 200,00 °C
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Manual actuation type
Rotary actuation
|
![]() |
|
---|---|
Port connection 1 DN
DN 15
|
|
Port connection 1 type
Welded
|
|
Port connection 1 standard
ASME BPE / DIN 11866 Series C
|
|
Port connection 1 dimensions
12,7x1,65
|
|
Port connection 2 type
Weld end
|
|
Armature variant
hygienic
|
![]() |
|
---|---|
ball material
stainless steel 1.4435 (316L - CF3M)
|
|
Armature housing material
stainless steel 1.4435 (316L - CF3M)
|
|
Surface finish internal
RA 0,8 µm
|
![]() |
|
---|---|
Temperature medium min
-10 °C
|
|
Temperature medium max
200 °C
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: