Pneumatic rotary actuator
Type 2053 / Article No. 369740

Technical attributes
| Hygienic Version, Control Head / Positioner ready | Stainless steel | I - double-acting | 90 deg | Size P1 | F03/F05/F07 | 14 mm | -10,00 °C - 60,00 °C
![]() |
|
---|---|
Valve function number of switching positions
2
|
|
Control function
I - double-acting
|
![]() |
|
---|---|
Control pressure min
3 bar
|
|
Control pressure max
8 bar
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
60 °C
|
![]() |
|
---|---|
Piston seal material category
Elastomer
|
|
Piston seal material
NBR (Nitrile rubber)
|
![]() |
|
---|---|
Emergency resetting
No
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: